Product Information for Series ASR/ASQ
Air Saving Valve (PFC/QFC Valve)

ASR/ASQ100-600 SPECIFICATIONS, METRIC
Fluid Air
Maximum operating pressure 7kgf/cm2 (700kPa)
Ambient & fluid temperature 5~60°C
Setting pressure PFC pressure valve 2~5kgf/cm2 (200~500kPa)
QFC flow valve 1~5kfg/cm2 (100~500kPa)
MODEL
Product Type Model Port Size Effective Area mm2 (Cv) Weight
gf
Controlled Flow Free Flow
Pressure valve ASR100 Rc(PT) 1/8 2.4 (0.13) - 97
ASR300 Rc(PT) 1/4, 3/8 14.5 (0.8) - 220
ASR500 Rc(PT) 1/2, 3/4 52.0 (2.88) - 580
ASR600 Rc(PT) 3/4, 1 80.0 (4.44) - 950
Flow valve ASQ100 Rc(PT) 1/8 2.4 (0.13) 5.4 (0.30) 97
ASQ300 Rc(PT) 1/4, 3/8 14.5 (0.8) 22.0 (1.22) 220
ASQ500 Rc(PT) 1/2, 3/4 52.0 (2.88) 68.0 (3.77) 580
ASQ600 Rc(PT) 3/4, 1 80.0 (4.44) 106.0 (5.88) 950
NASR/NASQ100-600 SPECIFICATIONS, NORTH AMERICAN
Fluid Air
Maximum operating pressure 100psi (700kPa)
Ambient & fluid temperature 41~140°F
Setting pressure PFC pressure valve 29~71psi (200~500kPa)
QFC flow valve 14~71psi (100~500kPa)
MODEL
Product Type Model Port Size Effective Area mm2 (Cv) Weight
lb
Controlled Flow Free Flow
Pressure valve NASR100 NPT 1/8 2.4 (0.13) - .2
NASR300 NPT 1/4, 3/8 14.5 (0.8) - .5
NASR500 NPT 1/2, 3/4 52.0 (2.88) - 1.3
NASR600 NPT 3/4, 1 80.0 (4.44) - 2.1
Flow valve NASQ100 NPT 1/8 2.4 (0.13) 5.4 (0.30) .2
NASQ300 NPT 1/4, 3/8 14.5 (0.8) 22.0 (1.22) .5
NASQ500 NPT 1/2, 3/4 52.0 (2.88) 68.0 (3.77) 1.3
NASQ600 NPT 3/4, 1 80.0 (4.44) 106.0 (5.88) 2.1
ASR/ASQ430F-630F SPECIFICATIONS (Universal Type w/One-touch Fittings )
Proof pressure 1.5MPa
Maximum operating pressure 1.0MPa
Set pressure range Variable 0.1 to 0.3MPa
Fixed (optional) 0.2MPa
Ambient and fluid temperature -5 to 60°C (with no freezing)
Number of needle rotations 10 rotations
Applicable tubing material Nylon, soft nylon, polyurethane
MODELS
Model Port Size Applicable Tubing O.D. (mm)
Pressure Valve Flow Valve 6 8 10 12
ASR430F-02 ASQ430F-02 R1/4 a a a -
ASR530F-02 ASQ530F-02 R1/4 a a a a
ASR530F-03 ASQ530F-03 R3/8 a a a a
ASR630F-03 ASQ630F-03 R3/8 - - a a
ASR630F-04 ASQ630F-04 R1/2 - - a a
EFFECTIVE AREA
PRESSURE VALVE (Series ASR)
Type Free Flow (mm²) Controlled Flow (mm²)
ASR430F-02-06S(-F20) 5.4 5.9
ASR430F-02-08S(-F20) 5.9 6.7
ASR430F-02-10S(-F20) 5.9 6.7
ASR530F-02-06S(-F20) 7.3 8.1
ASR530F-02-08S(-F20) 8.9 11.8
ASR530F-02-10S(-F20) 9.2 13.3
ASR530F-02-12S(-F20) 9.5 13.7
ASR530F-03-06S(-F20) 7.3 8.1
ASR530F-03-08S(-F20) 8.9 11.8
ASR530F-03-10S(-F20) 9.2 13.3
ASR530F-03-12S(-F20) 9.5 13.7
ASR630F-03-10S(-F20) 15.3 17.8
ASR630F-03-12S(-F20) 16.0 19.1
ASR630F-04-10S(-F20) 15.3 17.8
ASR630F-04-12S(-F20) 16.0 19.1
FLOW VALVE (Series ASQ)
Type Meter-out (mm²) Meter-in (mm²)
ASQ430F-02-06S(-F20) 4.1 4.9
ASQ430F-02-08S(-F20) 4.6 5.5
ASQ430F-02-10S(-F20) 4.6 5.5
ASQ530F-02-06S(-F20) 6.6 7.8
ASQ530F-02-08S(-F20) 9.2 10.1
ASQ530F-02-10S(-F20) 9.8 10.8
ASQ530F-02-12S(-F20) 10.8 11.6
ASQ530F-03-06S(-F20) 6.6 7.8
ASQ530F-03-08S(-F20) 9.2 10.1
ASQ530F-03-10S(-F20) 9.8 10.8
ASQ530F-03-12S(-F20) 10.8 11.6
ASQ630F-03-10S(-F20) 15.3 17.1
ASQ630F-03-12S(-F20) 16.2 18.0
ASQ630F-04-10S(-F20) 15.3 17.1
ASQ630F-04-12S(-F20) 16.2 18.0

Last Updated on 7/25/05
By sf