Product Information for Series LVR, Regulator Valve

SPECIFICATIONS
Body class 20 40 50
Tube size 1/4" 3/8", 1/2" 3/4"
Set pressure range 0.02~0.4 MPa
Max. pilot pressure 0.5 MPa
Max. operating pressure 0.5 MPa
Media Pure water, chemical liquid
Fluid temperature 0~100° C
Ambient temperature 0~60° C
Materials of Main Parts Diaphragm PTFE
Body PFA

Last Update on 04/08/09
By sf