Product Information for Series SRH

SPECIFICATIONS
Model SRH3**0 SRH4**0 SRH3**1 SRH4**1
Relief mechanism Non-relief Relief
Port size Rc(PT)1/8, 1/4
9/16-18UNF
Rc(PT)1/4, 3/8, 1/2
7/8-14UNF
Rc(PT)1/8, 1/4 Rc(PT)1/4, 3/8, 1/2
Fluid Grade A Clean air, N2, Ar, CO2, Pure water Clean air, N2
Grade B Air, N2, Ar, CO2, Water Air, N2
Proof pressure 1.5MPa (15.3kgf/cm²)
Max. operating pressure 1MPa (10.2kgf/cm²)
Set pressure Low pressure 0.01 to 0.2MPa (0.1 to 2kgf/cm²)
High pressure 0.05 to 0.7MPa (0.5 to 7.1kgf/cm²)
Ambient & fluid temperature 0 to 60°C (with no condensation)
Fluid-contact material (metal) Stainless steel SUS316 (Body is SUS316L)
Diaphragm material Grade A PTFE
Grade B Fluororubber
Weight 360g 730g 360g 730g

Last Updated on 4/5/02
By LA