Product Information for Series VSS/VSR

SPECIFICATIONS
VSR/VSS8 (SIZE 01) VALVE
Seal type Metal Seal Rubber Seal
Fluid Air, inert gas
Maximum operating pressure 1.0MPa
Minimum operating pressure 0.1MPa
Ambient and fluid temperature -10° to 60°C
Lubrication Not required
Manual operation Push type (tool required)
Impact resistance/Vibration resistance 150, 30ms2 (Note 2)
Enclosure IP65, dust/splashproof type
SOLENOID
Coil rated voltage 12, 24VDC
Allowable voltage fluctuation ±10% of rated voltage
Coil insulation Equivalent to Class B
Power consumption 24VDC 1W DC (42mA); 12VDC 1W DC (83mA)
Note 1) Use dry air to prevent condensation at low temperatures.
Note 2) Impact resistance: No malfunction resulted during an impact test using a drop tester. The test was performed one time each in the axial and right angle                                         directions of the main valve and armature for both energized and de-energized conditions.
           Vibration resistance: No malfunction resulted during a one-sweep test between *.3 and 2000Hz. The test was performed in the axial and right angle directions of
                                          the main valve and armature for both energized and de-energized conditions.
SPECIFICATIONS
VSR/VSS8 (SIZE 1, 2, 3) VALVE
Seal type Metal Seal Rubber Seal
Fluid Air, inert gas
Maximum operating pressure 1.0MPa
Minimum operating pressure 0.1MPa
Ambient and fluid temperature -10° to 50°C
Lubrication Not required
Manual operation Push/Lock
Proof vibration/impact 105/30m/s2
Enclosure IP67, NEMA 4 i hose down
SOLENOID
Coil rated voltage 12, 24VDC
Allowable voltage fluctuation 10% of rated voltage
Coil insulance Equivalent to Class B
Power consumption 1.8W
FLOW RATE
Size Cv
1 2
2 4
3 5.6
*Rubber seal type
MANIFOLD SPECIFICATIONS
Manifold block size ISO Size 01
Applicable solenoid valve VSR/S8-4
Number of stations 1 to 12
Porting A, B-Port 1/4, 3/8
Individual SUP spacer VV801-P-03
Individual EXH spacer VV801-R-03
Interface regulator VVS8040-ARB-*-1-X1*
Blanking plate VVS8040-11A
MANIFOLD SPECIFICATIONS
Manifold block size ISO Size 1 ISO Size 2 ISO Size 3
Applicable solenoid valve VSR/S8-6 VSR/S8-8 VSR/S8-10
Number of stations 1 to 10
Porting A, B-Port 1/4, 3/8, 1/2, 3/4, 1
P, EA, EB-Port 1/4, 3/8, 1/2, 3/4, 1
Individual SUP spacer VV81-P-02/03/04 VV82-P-03/04/06 -
Individual EXH spacer VV81-R-02/03/04 VV82-R-03/04/06 -
Interface speed controls VV8060-22A VV8080-22A -
Interface regulator ARB250-00 ARB350-00 -
Blanking plate assembly VVS8060-11A VVS8080-11A VVS8100-11A

Last Updated on 5/10/07
By sf