Product Information for (N)ADM200,
Motor Operated Auto Drain

ADM SPECIFICATIONS
Model ADM200--
Fluid Air
Maximum operating pressure 1.0MPa
Proof pressure 1.5MPa
Ambient and fluid temperature -5° to 60°C (No freezing)
Operating cycle* 1 cycle in a minute (Standard)
Operating time 2 sec./cycle (Standard)
Power supply 100, 200VAC 50/60 Hz, Other
Power consumption 4W
Bore size IN:  Rc(PT)3/8, 1/2
OUT: Rc(PT) 3/8
Weight 550g
*If operating cycle is twice in a minute (operating time 2 min. X2), operating time is 4 sec./min.
REPLACEMENT PARTS
Description Material Part No.
Motor(1) - 812PG-voltage
Cam SCS13 201324 (Standard)
Valve assembly C3604B 20137-1A
O-ring NBR S-16
Note 1:  Part number of motor for 100VAC: 812PG-AC100V
NADM SPECIFICATIONS
Model NADM200--
Fluid Air
Maximum operating pressure psig 150 (1.0MPa)
Proof pressure psig 220 (1.5MPa)
Operating temperature range 23~140°F (-5° to 60°C) (no freezing)
Operating cycle* 1 cycle/minute (standard)
Operating time 2 sec./cycle (standard)
Power supply 100, 200VAC 50/60 Hz
Power consumption 4W
Pipe size IN:  3/8, 1/2
OUT: 3/8
Weight lb 1.21 (550g)
Body ADC12
Cap ADC12
REPLACEMENT PARTS
Description Material Part No.
Motor(1) - 812PG-voltage
Cam SCS13 201324 (Standard)
Valve assembly C3604B 20137-1A
O-ring NBR S-16
Note 1:  Part number of motor for 100VAC: 812PG-AC100V

Last Updated on 4/15/03
By sf