Product Information for Series (N/E)ALD,
DP Lube & Lube Unit

ALD SPECIFICATIONS
Model name D.P. Lube D.P. Lube Unit1
Model ALD600 ALD900 ALDU600 ALDU900
Port size Rc(PT)2 3/4
1
1-1/4
1-1/2
2
3/4
1
1-1/4
1-1/2
2
Fluid Air
Proof pressure 1.5MPa
Operating pressure range 0.1 to 1.0MPa 0.15 to 1.0MPa
Operating pressure differential range 0.03 to 0.1MPa
Recommended pressure differential 0.05MPa
Pressure differential setting minimum flow3 102 ℓ/min (ANR)
Bowl capacity between levels 2000 5000 2000 5000
Recommended oil Turbine oil class 1 (ISO VG32)
Ambient and fluid temperature 5° to 60°C
Bowl material Epoxy resin with glass fiber, Polycarbonate
Weight (kg) 8.9 21.3 11.1 (18.6)4 31.6 (48.1)4
Note 1: D.P. Lube unit has an attached filter at primary side of D.P. Lube.
Note 2: Port of D.P. Lube unit is union.
Note 3: Condition: Primary pressure = 0.5MPa, Pressure differential = 0.05MPa
Note 4: ( ) is weight with panel.
FLOAT SWITCH SPECIFICATIONS
Voltage 200V AC, 200V DC
Maximum cut off capacity 10W DC, 12V AC
Maximum cut off current 0.6A AC, 0.5A DC
Contact point construction 1a, 1b
Level indication Bottom limit indications
ACCESSORY (OPTIONS) PART NUMBERS
Model ALD600 ALD900 ALDU600 ALDU900
Bracket 126130P 126044P 126130P 126044P
1134491
1135432
Panel - - 12661P 12651-1P
Flow switch IS430-1 to 2 IS420-1 to 2 IS430-1 to 2 IS420-1 to 2
Note 1: Bracket for filter mounting: For Rc(PT) 1-1/4, 1-1/2. Thread machining on filter body is needed.
Note 2: Bracket for filter mounting: For Rc(PT) 2 . Thread machining on filter body is needed.
NALD SPECIFICATIONS
Model name D.P. Lube D.P. Lube Unit1
Model NALD600 NALD900 NALDU600 NALDU900
Port size (NPT)2 3/4
1
1-1/4
1-1/2
2
3/4
1
1-1/4
1-1/2
2
Fluid Air
Proof pressure 1.5MPa
Operating pressure range 0.1 to 1.0MPa 0.15 to 1.0MPa
Operating pressure differential range 0.03 to 0.1MPa
Recommended pressure differential 0.05MPa
Pressure differential setting minimum flow3 102 ℓ/min (ANR)
Bowl capacity between levels 2000 5000 2000 5000
Recommended oil Turbine oil class 1 (ISO VG32)
Ambient and fluid temperature 5° to 60°C
Bowl material Epoxy resin with glass fiber, Polycarbonate
Weight (kg) 8.9 21.3 11.1 (18.6)4 31.6 (48.1)4
Note 1: D.P. Lube unit has an attached filter at primary side of D.P. Lube.
Note 2: Port of D.P. Lube unit is union.
Note 3: Condition: Primary pressure = 0.5MPa, Pressure differential = 0.05MPa
Note 4: ( ) is weight with panel.
FLOAT SWITCH SPECIFICATIONS
Voltage 200V AC, 200V DC
Maximum cut off capacity 10W DC, 12V AC
Maximum cut off current 0.6A AC, 0.5A DC
Contact point construction 1a, 1b
Level indication Bottom limit indications
ACCESSORY (OPTIONS) PART NUMBERS
Model NALD600 NALD900 NALDU600 NALDU900
Bracket 126130P 126044P 126130P 126044P
113449
113543
Panel - - 12661P 12651-1P
Flow switch IS430-1 to 2 IS420-1 to 2 IS430-1 to 2 IS420-1 to 2
EALD SPECIFICATIONS
Model name D.P. Lube D.P. Lube Unit1
Model EALD600 EALD900 EALDU600 EALDU900
Port size G(PF)2 3/4
1
1-1/4
1-1/2
2
3/4
1
1-1/4
1-1/2
2
Fluid Air
Proof pressure 1.5MPa
Operating pressure range 0.1 to 1.0MPa 0.15 to 1.0MPa
Operating pressure differential range 0.03 to 0.1MPa
Recommended pressure differential 0.05MPa
Pressure differential setting minimum flow3 102 ℓ/min (ANR)
Bowl capacity between levels 2000 5000 2000 5000
Recommended oil Turbine oil class 1 (ISO VG32)
Ambient and fluid temperature 5° to 60°C
Bowl material Epoxy resin with glass fiber, Polycarbonate
Weight (kg) 8.9 21.3 11.1 (18.6)4 31.6 (48.1)4
Note 1: D.P. Lube unit has an attached filter at primary side of D.P. Lube.
Note 2: Port of D.P. Lube unit is union.
Note 3: Condition: Primary pressure = 0.5MPa, Pressure differential = 0.05MPa
Note 4: ( ) is weight with panel.
FLOAT SWITCH SPECIFICATIONS
Voltage 200V AC, 200V DC
Maximum cut off capacity 10W DC, 12V AC
Maximum cut off current 0.6A AC, 0.5A DC
Contact point construction 1a, 1b
Level indication Bottom limit indications
ACCESSORY (OPTIONS) PART NUMBERS
Model EALD600 EALD900 EALDU600 EALDU900
Bracket 126130P 126044P 126130P 126044P
113449
113543
Panel - - 12661P 12651-1P
Flow switch IS430-1 to 2 IS420-1 to 2 IS430-1 to 2 IS420-1 to 2

Last Updated on 3/17/03
By sf