Product Information for Series (N/E)AMR, MR Unit,
Regulator w/Mist Separator

SPECIFICATIONS
Model (N/E)AMR3000 (N/E)AMR4000 (N/E)AMR5000 (N/E)AMR6000
Port size 1/4, 3/8 1/4, 3/8, 1/2 1/2, 3/4 3/4, 1
Fluid Air
Proof pressure 1.5MPa
Maximum operating pressure 1.0MPa
Minimum operating pressure(1) 0.05MPa
Setting pressure range 0.05 to 0.85MPa
Ambient and fluid temperature -5° to 60°C (No freezing)
Construction Relieving style
Filtration 0.3m
Oil mist density on the secondary side Max. 1.0mgf/Nm3 (≈0.8ppm)(2)(3)
Rated flow [ ℓ/min (ANR)](4) 750 1500 3500 6000
Weight (kg) 1.8 2.8 3.5 6.7
Note 1: Pressure for auto drain attached style should be set at 0.1MPa or higher.
Note 2: Compressed air density: 30mgf/Nm3.
Note 3: Grease is used on the parts of regulator.
Note 4: Supply pressure: 0.7MPa. Be careful not to supply more air than rated amount, it might cause oil flow into the secondary side.
ACCESSORIES - STANDARD PART NUMBERS
Model (N/E)AMR3000 (N/E)AMR4000 (N/E)AMR5000 (N/E)AMR6000
Bracket 13576 13556 13587 13568
Gauge(5) (1.0MPa) G36-10-01 G46-10-02
ACCESSORIES - OPTION PART NUMBERS
Model (N/E)AMR3000 (N/E)AMR4000 (N/E)AMR5000 (N/E)AMR6000
Adapter assembly(6) 1/4: E3-02
3/8: E3-03
1/4: E4-02
3/8: E4-03
1/2: E4-04
1/2:E5-04
3/4: E5-06
3/4: E6-06
1: E6-10
Float style auto drain (Bowl assembly) AD33-X203 AD33-X202 AD33-X210 AD33-X201
Compact pressure switch IS1000-01 (Set at 0.4MPa)
PT elbow(7) 135510 135613
Note 5:  in the gauge part number (e.g. G36-10-01) indicates thread.
           •No symbol for "Rc(PT)" and "N" for "NPT".  Consult SMC if "NPT" gauge is required.
Note 6: Piping adapter, O ring, Hexagon socket bolt, Hexagon socket bolt assy. These are shipped together with products.
            in the gauge part number indicates thread. No symbol for "Rc(PT)", "N" for "NPT" and "F" for "G(PF)".
Note 7: To mount a compact pressure switch from the back, PT elbow is needed.
COMPACT PRESSURE SWITCH SPECIFICATIONS
Model IS1000-01
Set pressure range (OFF) 0.1 to 0.4MPa
Differential 0.08MPa
Contact point construction 1a
Max. contact point capacity 2VA AC, 2W DC
Voltage (AC, DC) 12V 24V 48V 100V
Maximum current 50mA 50mA 40mA 20mA
Operating time 1.2ms
Shock resistance 30G
REPLACEMENT PARTS
Description Material Part Number
(N/E)AMR3000 (N/E)AMR4000 (N/E)AMR5000 (N/E)AMR6000
Diaphragm assy - 1349161A 131515A 131515A 131614A
Element(1) - 13579 135511 13589 13569
Valve assembly Brass 135711A 13154A 135811A 135614-1A
Valve spring Stainless steel 135011 131514 131613 135413
O ring NBR G75 G90 G100 G115
Gasket Fiber 135714 635327 635327 63555
Note 1: The MC cartridge element and the separation element are integrated.

Last Update on 3/18/03
By sf