Product Information for Series AMV
Vacuum Exhaust Cleaner

SPECIFICATIONS
Model AMV3-10 AMV6-14 AMV15-20 AMV37-20 AMV75-30 AMV160-40
Fluid Air
Maximum air flow rate 360 ℓ/min (ANR) 650 ℓ/min (ANR) 1500 ℓ/min (ANR) 3700 ℓ/min (ANR) 7500 ℓ/min (ANR) 16000 ℓ/min (ANR)
Filtration degree 0.3μm (Element)
Oil separation efficiency Minimum 99.5%
Mass 1.6kg 3kg 5.9kg 10kg 43kg 59kg
Ambient and fluid temperature 5°~80°C

Last Updated on 6/24/02
By sf