Product Information for Series IL
Metric, North American, European

IL100 SPECIFICATIONS
Supply pressure Maximum 9.9kgf/cm²
Signal pressure Maximum 7kgf/cm²
Output pressure Maximum 7kgf/cm²
Flow rate 600N ℓ/min 1)
Air consumption 3N ℓ/min or less 2)
Linearity Within ±1%
Hysteresis Within 1%
Cv factor 1.1
Pressure ratio 1:1
Ambient and fluid temperature -5 to 60°C
Port size 1/4, 3/8
Weight 560gf
1)  At 5kgf/cm² of supply pressure
2)  At 1kgf/cm² of output pressure
IL100 MODEL
Model Port Size
IL100-02 1/4
IL100-03 3/8
NIL100 MODEL
Model Port Size
NIL100-N02 1/4
NIL100-N03 3/8
EIL100 MODEL
Model Port Size
EIL100-F02 1/4
EIL100-F03 3/8
OPTIONS
Description Part Number
Bracket 261022
IL200 SPECIFICATIONS
Proof pressure Max. 9.9kgf/cm²
Signal pressure 1.4~7kgf/cm²
Line pressure Max. 7kgf/cm²
Effective orifice (Cv) 17mm² (0.9)
Ambient & fluid temperature -5 to 60°C
Connections 1/4
Hysterisis Within 0.1 kgf/cm²
MODEL
Model Weight Note
IL201-02 430gf Single Acting
IL211-02 640gf Double Acting

Last Updated on 1/22/03
By LR