| SPECIFICATIONS | ||
| Series | IW | |
| Supply pressure | Maximum 9.9kgf/cm² | |
| Flow rate 1) | 400N ℓ/min | |
| Air consumption 2) | 1N ℓ/min or less | |
| Ambient and fluid temperature | -5 to -60°C | |
| Filtration | 5 μm | |
| Port size (gauge port) | 1/4 (1/4) | |
| Weight | 0.7kgf | |
| Body material | Aluminum alloy | |
| 1) At 5kgf/cm² of supply pressure | ||
| 2) At maximum set pressure | ||
| METRIC MODELS | ||
| Model | Set Pressure | |
| IW212-02 | 0.2-2kgf/cm² | |
| IW213-02 | 0.2-3kgf/cm² | |
| IW215-02 | 0.2-5kgf/cm² | |
| NORTH AMERICAN MODELS | ||
| Model | Set Pressure | |
| NIW212-N02 | 0.2-2kgf/cm² | |
| NIW213-N02 | 0.2-3kgf/cm² | |
| NIW215-N02 | 0.2-5kgf/cm² | |
| EUROPEAN MODELS | ||
| Model | Set Pressure | |
| EIW212-F02 | 0.2-2kgf/cm² | |
| EIW213-F02 | 0.2-3kgf/cm² | |
| EIW215-F02 | 0.2-5kgf/cm² | |