Product Information for Series KE
Residual Pressure Relief Valve with One-touch Fitting

MODEL/SPECIFICATIONS
Model Push button w/o guard KEA06 KEA08 KEA10 KEA12
Push button w/guard KEB06 KEB08 KEB10 KEB12
Push button w/guard Rc(PT) screw - KEC-02 - KEC-03
Applicable tube size or connecting screw ø6 ø8
Rc(PT)1/4
ø10 ø12
Rc(PT)3/8
Material of applicable tube Nylon, Soft nylon, Polyurethane
Operating fluid Air
Maximum operating pressure 9.9 kgf/cm2 (990 kPa)
Ambient and operating temperature 5°~60°C
Effective orifice A—B Nylon 13.1mm2 26.1mm2 41.5mm2 58.3mm2
Polyurethane 13.1mm2 18.0mm2 29.5mm2 46.1mm2
Effective orifice for releasing residual pressure 1.8mm2
Color Body Red
Push button
Release bushing (tube connecting part) Blue

Last Updated on 11/11/02
By sf