Product Information for Series KW

APPLICABLE TUBE
Type O.D. Tube Material Color of Release Collet
Coaxial tube TW04B Ø4 Soft nylon Yellow
TW06B Ø6.3
TW09B Ø9.5
TW12B Ø12.7
Single tube Ø3.2, Ø4, Ø6, Ø8 Nylon, Soft nylon, Polyurethane Blue
KW SPECIFICATIONS
Fluid Air
Max. operating pressure (kgf/cm2 {kPa}) 9.9 {990}
Proof pressure (kgf/cm2 {kPa}) 30 {3000}
Ambient and fluid temperature (°C) 5~60
Material Body PBT
Stem, driving rod Brass
Chuck Stainless steel
Guide, Inner connector Brass
Collet, release collet, retainer POM
Packing, o-ring, gasket NBR
Bracket Mild steel (Black zinc chromate)
Mounting thread Mild steel (Black zinc chromate)
KWH MODELS
Applicable Series Model Applicable Coaxial Tube Mounting Screws Weight (gf)
Flange Straight (Vertical Piping Type for Solenoid Valve): KWH
VJ3000 KWH04-J31 TW04B M1.7 X 25 4.7
VZ3000 KWH04-Z31 TW04B M2.5 X 32 7.3
KWH06-Z31 TW06B M2.5 X 32 8.9
VZ5000 KWH09-Z51 TW09B M3 X 40 21.5
Flange Straight (Horizontal Piping Type for Valve Manifold Mounting): KWH
VJ3000 KWH04-J32 TW04B M1.7 X 10 3.8
VZ3000 KWH04-Z32 TW04B M2.5 X 8 5.9
KWH06-Z32 TW06B M2.5 X 8 7.5
VZ5000 KWH09-Z52 TW09B M3 X 10 18.9
Flange Straight (For CQ2 Mounting): KWH
CQ2 KWH04-Q11 TW04B M2.5 X 8 6
KWH04-Q12 7
KWH06-Q11 TW06B M2.5 X 8 7
KWH06-Q12 8.5
KWH06-Q21 M3 X 10 12
KWH06-Q22 16
KWH09-Q21 TW09B M3 X 10 16
KWH09-Q22 20
KWH09-Q31 M4 X 12 34
KWH09-Q32 41
KWH12-Q31 TW12B M4 X 12 37
KWH12-Q32 45
OTHER MODELS
Applicable Coaxial Tube Model Mounting Screws Weight (gf)
Flange Straight (Vertical Piping Type for Solenoid Valve): KWH
TW04B KWL04-Q11 M2.5 X 8 7.5
KWL04-Q12 9
TW06B KWL06-Q11 M2.5 X 8 9
KWL06-Q12 10
KWL06-Q21 M3 X 10 15
KWL06-Q22 19
TW09B KWL09-Q21 M3 X 10 20
KWL09-Q22 24
KWL09-Q31 M4 X 12 41
KWL09-Q32 48
TW12B KWL12-Q31 M4 X 12 46
KWL12-Q32 54
Exchanger: KWC
TW04B KWC04-00 - 5.5
TW06B KWC06-00 - 9
TW09B KWC09-00 - 14
TW12B KWC12-00 - 21
Union Tee: KWT
TW04B KWT04-00 - 8
TW06B KWT06-00 - 13
Split Union Tee: KWT
TW04B KWT04-S23 - 7
TW06B KWT06-S04 - 9
TW09B KWT09-S06 - 17
TW12B KWT12-S08 - 26
Split Branch Y: KWU
TW04B KWU04-S23 - 8
TW06B KWU06-S04 - 11
TW09B KWU09-S06 - 19
TW12B KWU12-S08 - 30
KWH MODELS
Model Applicable Coaxial Tube Weight (gf)
Flange Straight (Vertical Piping Type for Solenoid Valve): KWH
KWP04-99 TW04B 0.4
KWP06-99 TW06B 1
KWP09-99 TW09B 2
KWP12-99 TW12B 3.5
SPECIFICATIONS
Fluid Air
Max. operating pressure (kgf/cm2 {kPa}) 9.9 {990}
Proof pressure (kgf/cm2 {kPa}) 30 {3000}
Ambient and fluid temperature (°C) 5~60
Material Body PBT
Stem, driving rod Brass
Chuck Stainless steel
Guide, Inner connector Brass
Collet, release collet, retainer POM
Packing, o-ring, gasket NBR
Bracket Mild steel (Black zinc chromate)
Mounting thread Mild steel (Black zinc chromate)
KWT/KWY MODELS
Male Branch Tee (Male Stud Type): KWT
Applicable Coaxial Tube Model Applicable Single Tube O.D. (mm) Weight (gf)
TW04B KWT04-TM5-S23 Ø3.2 7.5
TW06B KWT06-TM5-S04 Ø4 10
KWT06-T01S-S04 14
TW09B KWT09-T01S-S06 Ø6 20
KWT09-T02S-S06 30
KWT09-T03S-S06 44
TW12B KWT12-T01S-S08 Ø8 28
KWT12-T02S-S08 36
KWT12-T03S-S06 49
Male Run Tee (Male Stud Type): KWY
TW04B KWY04-S23-TM5 Ø3.2 6.5
TW06B KWY06-S04-TM5 Ø4 8.5
KWY06-S04-T01S 12
TW09B KWY09-S06-T01S Ø6 18
KWY09-S06-T02S 27
KWY09-S06-T03S 42
TW12B KWY12-S08-T01S Ø8 25
KWY12-S08-T02S 33
KWY12-S08-T03S 46
Plug-in Branch Tee (Metal Rod Type): KWT
Applicable Coaxial Tube Model Applicable Single Tube O.D. (mm) Applicable Standard Fitting (KQ) Weight (gf)
TW06B KWT06-R04-S04 Ø4 KQ*04 9
KWT06-R06-S04 KQ*06 9
TW09B KWT09-R06-S06 Ø6 KQ*06 18
KWT09-R08-S06 KQ*08 22
TW12B KWT12-R08-S08 Ø8 KQ*08 30
KWT12-R10-S08 KQ*10 36
Plug-in Male Run Tee (Metal Rod Type): KWY
TW06B KWY06-S04-R04 Ø4 KQ*04 10
KWY06-S04-R06 10
TW09B KWY09-S06-R06 Ø6 KQ*06 15
KWY09-S06-R08 20
TW12B KWY12-S08-R08 Ø8 KQ*08 27
KWY12-S08-R10 33

Last Updated on 2/13/03
By LR