Product Information for Series LFU

FLOW SENSOR SPECIFICATIONS
Model LFU20-Z07-*A-X2 LFU20-Z11-*A-X2
Flow range 1 ~ 3000 ml/min 1~8000 ml/min
Operating pressure 0 ~ 0.5 MPa
Media Pure water, chemical liquid
Fluid temperature 10 ~ 60° C
Rated voltage 24 VDC
Materials of main parts PFA, PTFE
Port size O.D. 1/4" PFA tube O.D. 3/8" PFA tube
FLOW CONTROLLER SPECIFICATIONS
Model LFU20-Z07-*A-X2 LFU20-Z11-*A-X2
Rated voltage 24VDC ±10%
Input Analog input 0-10VDC
Sensor Signal
Output Flow rate Analog output 0-10 VDC/4-20mA
Pulse output
Alarm Open collector output
Communication protocol RS232 (communication with PC)
Indication Green Power supply
Yellow Alarm
Ambient temperature 0~50° C
DIGITAL FLOW CONTROL UNIT SPECIFICATIONS
Model Ultrasonic Flow Sensor, LFU20-Z07-5-X1 Auto Regulator, LTV20S-Z07-2-X2
Operating pressure MPa 0~0.5 0.02~0.4
Pilot pressure MPa -- 0.5
Rated voltage DC24V
Media Pure water, chemical liquid

Last Update on 6/22/06
By sf