Product Information for Series LMV

SPECIFICATIONS
Mixing valve LMV**0-*
Maximum primary air pressure 3kgf/cm² {300kPa}
Ambient & fluid temperature 5~60°C
Connection port Air T0604 (6mm O.D. tube)
Oil T0425 (4mm O.D. tube)
Air Blow T0806 (8mm O.D. tube)
RECOMMENDED EQUIPMENT
Model Number of
Mist Spray Unit
Model Number of
Mixing Valve
Model Number of Magnet Holder Model Number of Branch Pipe
LMU100 LMV110-** LMH10 LMD1-*
LMV120-**
LMV130
LMU200 LMV210-** LMH20 LMD2-*
LMV220-**
LMV230
It is recommended that the mixing valve, magnet holder and branch pipe shown above be used on each type of mist spray unit.

Last Updated on 3/20/03
By LR