Product Information for Series LS, Spray Unit

LS113-00*/LS323-00* SPECIFICATIONS
Model LS113 LS323
Proof pressure 1.0 ~ 1.5MPa 1.5MPa
Maximum working pressure 0.5MPa 1.0MPa
Normal working pressure range 0.05 ~ 0.2MPa
Ambient temperature and working fluid temperature 5 ~ 60°C
Tank capacity 700cm3 160cm3
Voltage AC: 100, 200, 16; DC: 24
Port size In 1/4 1/4
Out 1/8 3/8
LS 323-05 SPECIFICATIONS
Model LS323-05
Proof pressure 1.5MPa
Maximum working pressure 0.9MPa
Normal working pressure range 0.05 ~ 0.2MPa
Ambient temperature and working fluid temperature 5 ~ 60°C
Tank capacity 160cm3
Port size In PT 1/4
Out PT 1/8
Voltage AC:  100, 200, 16
Accessory Bracket (attached without exception)

Last Updated on 4/22/03
By sf