Product Information for Series KN*
Nozzles

KN* SPECIFICATIONS
Series KN, KNK, KNH, KNS, KNL
Tube material Nylon, Soft nylon, Soft copper pipe (C1220T-0), OST tube
Tube O.D. ø4, ø6, ø8, ø10, ø12, ø16, ø20
Fluid Air, coolant
Maximum operating pressure 1.0MPa (0.3MPa when SGP is piped)
Ambient & fluid temperature -5 to 60°C (non freezing)
Thread Threaded portion JIS B0203 (Taper pipe thread)
Nut JIS B02112, Class 2 (Taper pipe thread)
Sealant (R-thread portion) None
KNP SPECIFICATIONS
Series KNP
Applicable fitting diameter ø4
Fluid Air
Maximum operating pressure 0.8MPa
Ambient & fluid temperature -5 to 60°C (non freezing)

Last Updated on 5/22/02
By LA