| EJECTOR UNIT NZX | ||||||
| Nozzle diameter (mm) | 0.5 | 0.7 | 1 | 1.3 | ||
| Ejector exhaust style | 1 | Built in silencer | ||||
| 2 | Individual exhaust Rc(NPTF)1/8 | |||||
| 3 | Common exhaust (must be manifold mount type (-M)) | |||||
| Max. operating pressure | 100 PSI | |||||
| Standard supply pressure | 65 PSI | |||||
| Supply pressure range | 30 ~ 80 PSI | |||||
| Operating temp range | 40 ~ 120 deg F | |||||
| Max vacuum pressure | -25inHG | |||||
| Max suction flow (SCFM) | 0.18 | 0.35 | 0.78 | 1.13 | ||
| Air consumption (SCFM) | 0.46 | 0.81 | 1.63 | 2.65 | ||
| Weight (g) | Built-in silencer | 35 | 45 | |||
| Individual exh. | 45 | 55 | ||||
| VALVE UNIT NZX | ||||||
| Components | Vacuum supply or release valve | |||||
| Operation | Supply | Pilot operated | ||||
| Release | Direct operated | |||||
| Operating pressure range | 0.3 to 0.6MPa | |||||
| Max. operating cycle | 5 c/s | |||||
| Operating temperature range | 5 to 50C | |||||
| SUCTION FILTER UNIT NZX | ||||||
| Operating pressure range | Vacuum to 70 PSI | |||||
| Operating temperature range | 4 ~ 120°F | |||||
| Filtration material | PVF | |||||
| Weight | 35g | |||||
| Filtration effieciency | 30µm | |||||
| VACUUM PRESSURE SWITCH UNIT NZX | ||||||
| Unit number | ZSE2-0X | ZSP1-S | ZSP1-B | |||
| Fluid | Air | |||||
| Setting pressure range | 0 ~ -30inHG | -6 ~ -30inHG | ||||
| Hysteresis | 3% or less (fixed) | 0.16inHG | ||||
| Voltage | 12 to 24VDC | |||||
| Port size | M5 (10-32 nom.) | |||||
| Current consumption | 17mA (at 24VDC ON) | |||||
| Weight | 50g | 62g | ||||