Product Information for Series PCW

SPECIFICATIONS
Rated voltage DC24V
Rated current power supply line 2A
communication line 0.3A
Insulation resistance 5MΩ or more at 100VDC
Withstand voltage AC500V
Impact resistance 500m/s²
Terminal block specifications screw tightening torque (phillips screw driver) 0.4~0.6Nm/0.4~0.7Nm
wiring stripping length (recommended) 7mm
connecting wire size AWG24~14(0.13~2.5mm²)
IN/OUT connector CS0, CS1 MIL-C-83503
CN0~CNF e-con
Ambient temperature -25~75°C
WEIGHT
Model Weight (g)
PCW-EC16ZBM00 47
PCW-EC16XBR00
PCW-EC16YBR00
PCW-EC16ZBM01 87
PCW-EC16XBR01
PCW-EC16YBR01
PCW-EC16Z00 38
PCW-EC16Z01 78
PCW-EC08Z00 31
PCW-EC08Z01 58
OPTIONS
Model AWG No. Area Finished O.D. Cover Color
1 pc. 10 pc. Pack
ZS-28-C ZS-28-C-P AWG26~24 0.14~0.2mm² ø0.8~ø1.0 Red
ZS-28-C-1 ZS-28-C-1P ø1.0~ø1.2 Yellow
ZS-28-C-2 ZS-28-C-2P ø1.2~ø1.6 Orange

Last updated on 10/1/03
By LR