| SPECIFICATIONS | |||||||||
| Model | PFD520 (Sensor Unit) |
PFD300/301 (Display Unit) |
|||||||
| Flow rate measurement range | 1.6 ~ 20 ℓ/minNote2 | ||||||||
| Output specificationNote1 | Switch output accumulated pulse output | ||||||||
| Piping specification | 1/2 inch tubing | ||||||||
| Note 1 | Output selection can be made at the touch of a button. | ||||||||
| Note 2 | The valve for viscosity 1mPa·s or less. (The viscosity is almost the same as that of 25°C water.) | ||||||||