Product Information for Series TIV

SPECIFICATIONS
Operating fluid Air
Maximum operating pressure 150 psi
Operating temperature -40°F to 200°F (-40°C to 93°C)
Specifications D.O.T FMVSS571.106 (1/8" is not listed within FMVSS571.106)
SAE J844 Type "A" or "B"
Performance requirements of SAE J1131 and SAE J2494
Tube O.D. 1/8" 5/32" 3/16" 1/4" 5/16" 3/8" 1/2" 5/8" 3/4"
Minimum bend radius (mm) 9.4 12.7 19.1 25.4 31.8 38.1 50.8 63.5 76.2
Minimum burst pressure
@ 24°C (75°F) psi
1000 1200 1200 1200 1000 1400 950 900 800
Material Nylon (polyamide)
STANDARD TIV SERIES COLOR TABLE
Model TIV01
1/8" O.D.
TIV03
5/32" O.D.
TIV07
1/4" O.D.
TIV11
3/8" O.D.
TIV13
1/2" O.D.
TIV15
5/8" O.D.
TIV19
3/4" O.D.
Outer Layer Color B (Black) a a a a a a a
BU (Blue) - - a a a - -
G (Green) - a a a a a a
YR (Orange) - - a a a a -
R (Red) a a a a a a -
S (Silver) - a a a - - -
Y (Yellow) - - a a a a -
W (White) - - a - - - -
NOTE: Optional colors available (Consult factory for availability) Brown (BR); Dark Green (GD); Gray (GR); Natural (N); Tan (T); Purple (PU).
STANDARD REEL ORDER AVAILABILITY
Reel Size Tube Size
1/8" 5/32" 1/4" 3/8" 1/2" 5/8" 3/4"
305 (1000 ft) a a a - - - -
153 (500 ft) - - - a a - -
77 (250 ft) - - - - - a a
STANDARD BULK ORDER AVAILABILITY
Reel Size Tube Size
1/8" 5/32" 1/4" 3/8" 1/2" 5/8" 3/4"
R6 a a a a - - -
R3 - - - - a a a
NOTE: For special order length, private labeling or non-standard color, please consult with factory for availability and lead times.

Last Updated on 8/7/03
By LR