Product Information for Series TW,
Coaxial Tubing

SPECIFICATIONS
Model TW04B-20 TW06B-20 TW09B-20 TW12B-20
O.D. (mm) 4 6.3 9.5 12.7
I.D. (mm)Note1 1.5 2.6 4 5.2
Maximum operating pressure
[kgf/cm2 (kPa)]
6 (600)
Burst pressure Refer to the burst pressure characteristic curve in catalog
Minimum bending radius (mm)Note2 10 20 35 45
Operating temperature (°C) -20 ~ +60
MaterialNote3 Nylon
Color Outer tube White
Inner tube Yellow
Length of one reel (m) 20
Note 1:  Indicates the effective diameter of a single tube.  (The inner tube flow area and the outer tube flow area are the same value.)
Note 2:  Indicates a 10% effective decrease of the outside diameter at a temperature of 20°C.
Note 3:  The material is the same as series TS tubing (soft nylon).

Last Updated on 02/10/03
By sf