Product Information for Series (N/E)VJ

(N/E)VJ3000 MODEL SPECIFICATIONS
Valve Model Position Solenoid Port Size Effective
Orifice (m2)
(Cv Factor)
Note2Weight (gf)
Grommet
Type
L•M Type
Plug
Connector
5 port
body ported
type
(N/E)VJ312 2 Single M3 x 0.5 0.9
(0.05)
31 34
(N/E)VJ322 Double 43 49
(N/E)VJ332 3 Closed center 46 52
(N/E)VJ342 Exhaust center
(N/E)VJ352 Pressure center
5 port
base mounted
type
(with subplate)
(N/E)VJ314 2 Single M5 x 0.8 1.8
(0.1)
57 (31) 60 (34)
(N/E)VJ324 Double 69 (43) 75 (49)
(N/E)VJ334 3 Closed center 72 (46) 78 (52)
(N/E)VJ344 Exhaust center
(N/E)VJ354 Pressure center
4 port
base mounted
type
(manifold only)
(N/E)VJ313 2 Single - (Note1)
1.2
(0.067)
31 34
(N/E)VJ323 Double 43 49
(N/E)VJ333 3 Closed center 46 52
(N/E)VJ343 Exhaust center
(N/E)VJ353 Pressure center
Note 1: Value in M5 when manifold is installed.
Note 2: ( ): Without subplate.
SPECIFICATIONS
Fluid Air
Operating pressure range (kgf/cm2){kPa} 2 position single 1.5~7 {150~700}
2 position double 1~7 {100~700}
3 position 2~7 {200~700}
Ambient and fluid temperature Maximum 50°C
Response time (ms) (at 5kgf/cm2) 2 position single, double 15 or less
3 position 30 or less
Maximum operating frequency (Hz) 2 position single, double 10
3 position 3
Manual override Non-locking push type, Slotted locking type
Pilot exhaust Individual pilot exhaust, common exhaust for main and pilot valve
Lubrication Not required
Mounting position Free
Impact/vibration resistance (G) 15/3 (8.3~2000Hz)
Enclosure Dust proof
SOLENOID SPECIFICATIONS
Electrical entry Grommet (G)-(H)
L type plug connector (L)
M type plug connector (M)
Coil voltage DC 24, 12, 6, 5, 3
AC 50/60 Hz *100, *110
Allowable voltage ±10% rated voltage
Power Consumption (W) DC 1.0 (With light: 1.2)
AC 100V 1.4 (With light: 1.45)
110V 1.45 (With light: 1.5)
Surge voltage suppressor Diode
Indicator light LED
*100VAC, 110VAC are applied only to L and M type connector. They should be used as a set with a connector assembly with rectifier.
(N/E)VV5J3 STANDARD MANIFOLD SPECIFICATIONS
Model Type 20 Type 31•S31 Type 32•S32 Type 41•S41 Type 46•S46
Manifold type Single base type B mount
P (SUP)•R (EXH) type Common SUP•EXH Common SUP•
Individual EXH
Valve stations 2~20 stations
A•B port/piping
specifications
Place Valve Base
Direction Top Side
Port size P•R port M5 x 0.8 1/8 P: 1/8
R: M5 x 0.8
A B port M3 x 0.5 M5 x0.8, C4 (One-touch fitting for ø4 tube)
(Note)
Effective orifice
(mm2) (Cv factor)
Body ported type (N/E)VJ32 0.9 (0.05) - - - -
Base mounted type (N/E)VJ33 - 0.9 (0.05) 1.2 (0.067) - -
Base mounted type (N/E)VJ34 - - - 1.5 (0.08) 1.0 (0.055)
(Note)Value when manifold base is installed and in independent operation.
VV5J3 SPECIFICATIONS
Model Type 21P Type 32P
Manifold type Single base B mount
P(SUP), R(EXH) type Common SUP, EXH type
Valve stations 4 to 12 stations
A,B port/
piping specifications
Place Valve Base
Direction Top Side
Port size P,R port 1/8
A,B port M3 x 0.5 M5 x 0.8,
C4 (One-touch fitting for ø4 tube)
Effective orifice (mm²)
(Cv factor)
VJ3*23 0.9 (0.05) -
VJ3*33 - 1.2 (0.067)
Connector 26 poles MIL type (Product according to MIL-C-83503)
Internal wiring +COM specifications (Indicate separately for -COM specifications)
Note: Voltage of applicable solenoid valve: 24, 12VDC only.
NVV5J3 SPECIFICATIONS
Model Type 21P Type 32P
Manifold type Single base B mount
P(SUP), R(EXH) type Common SUP, EXH type
Valve stations 4 to 12 stations
A,B port/
piping specifications
Place Valve Base
Direction Top Side
Port size P,R port 1/8
A,B port M3 x 0.5 M5 x 0.8,
B3T (5/32" One-touch fitting)
Effective orifice (mm²)
(Cv factor)
NVJ3*23 0.9 (0.05) -
NVJ3*33 - 1.2 (0.067)
Connector 26 poles MIL type (Product according to MIL-C-83503)
Internal wiring +COM specifications (Indicate separately for -COM specifications)
Note: Voltage of applicable solenoid valve: 24, 12VDC only.
EVV5J3 SPECIFICATIONS
Model Type 21P Type 32P
Manifold type Single base B mount
P(SUP), R(EXH) type Common SUP, EXH type
Valve stations 4 to 12 stations
A,B port/
piping specifications
Place Valve Base
Direction Top Side
Port size P,R port 1/8
A,B port M3 x 0.5 M5 x 0.8,
C4 (One-touch fitting for ø4 tube)
Effective orifice (mm²)
(Cv factor)
EVJ3*23 0.9 (0.05) -
EVJ3*33 - 1.2 (0.067)
Connector 26 poles MIL type (Product according to MIL-C-83503)
Internal wiring +COM specifications (Indicate separately for -COM specifications)
Note: Voltage of applicable solenoid valve: 24, 12VDC only.
VJ5000 MODEL INFORMATION
Valve Model Position Solenoid Port Size (Note1)Effective Orifice
(mms) (Cv Factor)
(Note2)Weight (gf)
Grommet
Type
L, M Type
Plug
Connector
5 port
body ported type
VJ512 2 Single M5 x 0.8 3.6 (0.2) 41 44
VJ522 Double 3.6 (0.2) 55 61
VJ532 3 Closed center 3.2 (0.18) 65 71
VJ542 Exhaust center 3.6 (0.2) [2.7 (0.15)]
VJ552 Pressure center P→A,B:4.0 (0.22)
[2.7 (0.15)]
A,B→R1,R2: 3.4 (0.19)
5 port
base mounted type
(w/subplate)
VJ514 2 Single 1/8 4.5 (0.25) 75 (41) 88 (44)
VJ524 Double 4.5 (0.25) 88 (55) 94 (61)
VJ534 3 Closed center 3.4 (0.19) 99 (65) 105 (71)
VJ544 Exhaust center 4.5 (0.25) [2.7 (0.15)]
VJ554 Pressure center R→A,B:5.3 (0.25)
[3.1 (0.17)]
A,B→R1,R2:4.0 (0.22)
Note 1 [    ]: Normal position - Exhaust center A,B→R1, Pressure center P→A,B.
Note 2 (    ):  Without subplate.
MODEL SPECIFICATIONS
Fluid Air
Operating pressure range
(kgf/cm2) {kPa}
2 position single 1.5~7 {150~700}
2 position double 1~7 {100~700}
3 position 1.5~7 {150~700}
Ambient and fluid temperature Max. 50°C
Response time (ms)
(At 5kgf/cm2)
2 position single, double Standard pilot valve: 25 or less
Low watt type: 30 or less
3 position Standard pilot valve: 40 or less
Low watt type: 45 or less
Max. operating frequency (Hz) 2 position single, double Standard pilot valve: 5
Low watt type:  4
3 position Standard pilot valve: 3
Low watt type: 3
Manual override Non-locking push type, slotted locking type
Pilot exhaust Individual pilot exhaust, common exhaust for main and pilot valve
Lubrication Not required
Mounting position Free
Impact/vibration resistance (G) 15/3(8.3~2000Hz)
Enclosure Dust proof
SOLENOID SPECIFICATIONS
Type of pilot valve Standard Low Watt (0.45W)
Electrical entry Grommet (G)•(H)
L type plug connector (L)
M type plug connector (M)
Coil voltage (V) DC 24, 12, 6, 5, 3 24, 12, 6, 5
AC50/60Hz 24*, 100*, 110* -
Allowable voltage ±10% rated voltage
Power consumption (W) DC 1.0 (with light: 1.2) 0.45 (with light: 0.5
AC 100V 1.4 (with light: 1.45) -
110V 1.45 (with light: 1.5) -
Surge voltage suppressor Diode
Indicator light LED
*24VAC, 100VAC and 110VAC are applied only to L and M type connectors.  They should be used as a set with a connector assembly with rectifier.
NVJ5000 MODEL INFORMATION
Valve Model Position Solenoid Port Size (Note1)Cv Factor (Note2)Weight ℓlbs (gf)
Grommet
Type
L, M Type
Plug
Connector
5 port
body ported type
NVJ512 2 Single 10-32
Nom. (M5)
0.2 0.09 (41) 0.10 (44)
NVJ522 Double 0.2 0.12 (55) 0.13 (61)
NVJ532 3 Closed center 0.18 0.14 (65) 0.16 (71)
NVJ542 Exhaust center 0.2 {0.15}
NVJ552 Pressure center P→A,B:0.22 {0.15}
A,B→R1,R2: 0.19
5 port
base mounted type
(w/subplate)
NVJ514 2 Single 1/8NPTF 0.25 0.17 (75)
[0.09 (41)]
0.19 (88)
[0.10 (44)]
NVJ524 Double 0.25 0.19 (88)
[0.12 (55)]
0.21 (94)
[0.13 (61)]
NVJ534 3 Closed center 0.19 0.22 (99)
[0.14 (65)]
0.23 (105)
[0.16 (71)]
NVJ544 Exhaust center 0.25 {0.15}
NVJ554 Pressure center R→A,B:0.25 {0.17}
A,B→R1,R2:0.22
Note 1 {    }: Normal position - Exhaust center A,B→R1, Pressure center P→A,B.
Note 2 [    ]:  Without subplate.
MODEL SPECIFICATIONS
Fluid Air
Operating pressure range
PSI (kgf/cm2)
2 position single 20~100PSI (1.5~7kgf/cm2)
2 position double 14~100PSI (1~7kgf/cm2)
3 position 20~100PSI (1.5~7kgf/cm2)
Ambient and fluid temperature Max. 120°F (Max. 50°C)
Response time (ms)
75PSI (At 5kgf/cm2)
2 position single, double Standard pilot valve: 25 or less
Low watt type: 30 or less
3 position Standard pilot valve: 40 or less
Low watt type: 45 or less
Max. operating frequency (Hz) 2 position single, double Standard pilot valve: 300cpm (5Hz)
Low watt type:  4Hz
3 position Standard pilot valve: 180cpm (3Hz)
Low watt type: 3Hz
Manual override Non-locking push type, slotted locking type
Pilot exhaust Individual pilot exhaust, common exhaust for main and pilot valve
Lubrication Not required
Mounting position Free
Impact/vibration resistance (G) 15/3 (8.3~2000Hz)
Enclosure Dust proof
SOLENOID SPECIFICATIONS
Type of pilot valve Standard Low Watt (0.45W)
Electrical entry Grommet (G)•(H)
L type plug connector (L)
M type plug connector (M)
Coil voltage (V) DC 24, 12, 6, 5, 3 24, 12, 6, 5
AC50/60Hz 24*, 100*, 110* -
Allowable voltage ±10% rated voltage
Power consumption (W) DC 1.0 (with light: 1.2) 0.45 (with light: 0.5)
AC 100V 1.4 (with light: 1.45) -
110V 1.45 (with light: 1.5) -
Surge voltage suppressor Diode
Indicator light LED
*24VAC, 100VAC and 110VAC are applied only to L and M type connectors.  They should be used as a set with a connector assembly with rectifier.
EVJ5000 MODEL INFORMATION
Valve Model Position Solenoid Port Size (Note1)Effective Orifice
(mms) (Cv Factor)
(Note2)Weight (gf)
Grommet
Type
L, M Type
Plug
Connector
5 port
body ported type
EVJ512 2 Single M5 x 0.8 3.6 (0.2) 41 44
EVJ522 Double 3.6 (0.2) 55 61
EVJ532 3 Closed center 3.2 (0.18) 65 71
EVJ542 Exhaust center 3.6 (0.2) [2.7 (0.15)]
EVJ552 Pressure center P→A,B:4.0 (0.22)
[2.7 (0.15)]
A,B→R1,R2: 3.4 (0.19)
5 port
base mounted type
(w/subplate)
EVJ514 2 Single 1/8G(PF) 4.5 (0.25) 75 (41) 88 (44)
EVJ524 Double 4.5 (0.25) 88 (55) 94 (61)
EVJ534 3 Closed center 3.4 (0.19) 99 (65) 105 (71)
EVJ544 Exhaust center 4.5 (0.25) [2.7 (0.15)]
EVJ554 Pressure center R→A,B:5.3 (0.25)
[3.1 (0.17)]
A,B→R1,R2:4.0 (0.22)
Note 1 [    ]: Normal position - Exhaust center A,B→R1, Pressure center P→A,B.
Note 2 (    ):  Without subplate.
MODEL SPECIFICATIONS
Fluid Air
Operating pressure range
(kgf/cm2) {kPa}
2 position single 1.5~7 {150~700}
2 position double 1~7 {100~700}
3 position 1.5~7 {150~700}
Ambient and fluid temperature Max. 50°C
Response time (ms)
(At 5kgf/cm2)
2 position single, double Standard pilot valve: 25 or less
Low watt type: 30 or less
3 position Standard pilot valve: 40 or less
Low watt type: 45 or less
Max. operating frequency (Hz) 2 position single, double Standard pilot valve: 5
Low watt type:  4
3 position Standard pilot valve: 3
Low watt type: 3
Manual override Non-locking push type, slotted locking type
Pilot exhaust Individual pilot exhaust, common exhaust for main and pilot valve
Lubrication Not required
Mounting position Free
Impact/vibration resistance (G) 15/3(8.3~2000Hz)
Enclosure Dust proof
SOLENOID SPECIFICATIONS
Type of pilot valve Standard Low Watt (0.45W)
Electrical entry Grommet (G)•(H)
L type plug connector (L)
M type plug connector (M)
Coil voltage (V) DC 24, 12, 6, 5, 3 24, 12, 6, 5
AC50/60Hz 24*, 100*, 110* -
Allowable voltage ±10% rated voltage
Power consumption (W) DC 1.0 (with light: 1.2) 0.45 (with light: 0.5
AC 100V 1.4 (with light: 1.45) -
110V 1.45 (with light: 1.5) -
Surge voltage suppressor Diode
Indicator light LED
*24VAC, 100VAC and 110VAC are applied only to L and M type connectors.  They should be used as a set with a connector assembly with rectifier.
VV5J5 STANDARD METRIC SPECIFICATIONS
Model Type 20 Type 40 Type 41 Type 42 Type 43
Manifold type Single base type B mount
P(SUP) • R(EXH type) Common SUP•EXH
Valve stations 2~20 stations
A•B port/
piping specifications
Place Valve Base Base
Direction Top Bottom Side
Port size P•R port 1/8 1/4 1/8
A•B port M5 x 0.8 1/8, C6
(one-touch fitting for ø6 tube)
C4
(one-touch fitting for ø4 tube)
(Note)Valve effective orifice
(mm2)(Cv factor)
Body ported type
VJ52
3.4 (0.19) - - - -
Base mounted type
VJ54
- 3.0 (0.17) 2.9 (0.16) 3.8 (0.21) 3.2 (0.18)
Note:  Value when manifold base is installed and in single operation of 2 position type
VV5J5 FLAT RIBBON, METRIC SPECIFICATIONS
Model 20P 41P 43P
Manifold type Single base type B mount
P(SUP) • R(EXH) type Common SUP • EXH
Valve stations 3~12
A • B port/piping specifications Place Valve Base
Direction Top Side
Port size P • R port 1/8
A • B port M5 x 0.8 C4
(one-touch fitting for ø4 tube)
Effective orifice (mm2) (Cv factor) VJ52 3.4 (0.19) - -
VJ54 - 2.9 (0.16) 3.2 (0.18)
Connector 26 poles MIL type (product according to MIL-C-83503)
Internal wiring Both for + com and - com
NVV5J5 STANDARD NORTH AMERICAN SPECIFICATIONS
Model Type 20 Type 40 Type 41 Type 42 Type 43
Manifold type Bar stock type
P(SUP) • R(EXH type) Common SUP•EXH
Valve stations 2~20 stations
A•B port/
piping specifications
Location Valve Base Base
Direction Top Bottom Side
Port size P•R port 1/8 1/4 1/8
A•B port 10-32Nom. (M5) 1/8, B7T
(one-touch fitting for ø1/4 tube)
B3T
(one-touch fitting for ø5/32 tube)
(Note)Valve Cv factor Body ported type
NVJ52
0.19 - - - -
Base mounted type
NVJ54
- 0.17 0.16 0.21 0.18
Note:  Value when manifold base is installed and in single operation of 2 position type
NVV5J5 FLAT RIBBON, NORTH AMERICAN SPECIFICATIONS
Model 20P 41P 43P
Manifold type Single base type B mount
P(SUP) • R(EXH) type Common SUP • EXH
Valve stations 3~12
A • B port/piping specifications Place Valve Base
Direction Top Side
Port size P • R port 1/8
A • B port 10-32Nom. (M5) B3T
(one-touch fitting for 5/32 tube)
Effective orifice (mm2) (Cv factor) NVJ52 0.19 - -
NVJ54 - 0.16 0.18
Connector 26 poles MIL type (product according to MIL-C-83503)
Internal wiring Both for + com and - com
EVV5J5 STANDARD EUROPEAN SPECIFICATIONS
Model Type 20 Type 40 Type 41 Type 42 Type 43
Manifold type Single base type B mount
P(SUP) • R(EXH type) Common SUP•EXH
Valve stations 2~20 stations
A•B port/
piping specifications
Place Valve Base Base
Direction Top Bottom Side
Port size P•R port 1/8 1/4 1/8
A•B port M5 x 0.8 1/8, C6
(one-touch fitting for ø6 tube)
C4
(one-touch fitting for ø4 tube)
(Note)Valve effective orifice
(mm2)(Cv factor)
Body ported type
EVJ52
3.4 (0.19) - - - -
Base mounted type
EVJ54
- 3.0 (0.17) 2.9 (0.16) 3.8 (0.21) 3.2 (0.18)
Note:  Value when manifold base is installed and in single operation of 2 position type
EVV5J5 FLAT RIBBON, EUROPEAN SPECIFICATIONS
Model 20P 41P 43P
Manifold type Single base type B mount
P(SUP) • R(EXH) type Common SUP • EXH
Valve stations 3~12
A • B port/piping specifications Place Valve Base
Direction Top Side
Port size P • R port 1/8
A • B port M5 x 0.8 C4F
(one-touch fitting for ø4 tube)
Effective orifice (mm2) (Cv factor) EVJ52 3.4 (0.19) - -
EVJ54 - 2.9 (0.16) 3.2 (0.18)
Connector 26 poles MIL type (product according to MIL-C-83503)
Internal wiring Both for + com and - com
VJ7000 MODEL
Valve Model Position Solenoid Port Size Note1Effective Orifice
(mm2) (Cv Factor)
(Note2)Weight (gf)
Grommet
Type
L, M Type
Plug
Connector
5 port
body ported type
VJ712 2 Single 1/8 11 (0.6) 80 83
VJ722 Double 11 (0.6) 88 94
VJ732 3 Closed center 8.5 (0.47) 98 104
VJ742 Exhaust center 9 (0.5) [6.5 (0.36)]
VJ752 Pressure center P→A,B:13.5 (0.75)
[7 (0.39)]
A,B→R1,R2: 7 (0.39)
5 port
base mounted type
(w/subplate)
VJ714 2 Single 1/8
1/4
12.6 (0.7) 160 (80) 163 (83)
VJ724 Double 12.6 (0.7) 168 (88) 174 (94)
VJ734 3 Closed center 8.5 (0.47) 178 (98) 184 (104)
VJ744 Exhaust center 9 (0.5) [6.5 (0.36)]
VJ754 Pressure center R→A,B:13.5 (0.75)
[7 (0.39)]
A,B→R1,R2:7 (0.39)
Note 1 [    ]: Normal position - Exhaust center A,B→R1, Pressure center P→A,B.
Note 2 (    ):  Without subplate.
SPECIFICATIONS
Fluid Air
Operating pressure range
(kgf/cm2) {kPa}
2 position single 1.5~7 {150~700}
2 position double 1~7 {100~700}
3 position 1.5~7 {150~700}
Ambient and fluid temperature Max. 50°C
Response time (ms)
(At 5kgf/cm2)
2 position single, double Standard pilot valve: 30 or less
Low watt type: 35 or less
3 position Standard pilot valve: 60 or less
Low watt type: 65 or less
Max. operating frequency (Hz) 2 position single, double Standard pilot valve: 5
Low watt type:  3
3 position Standard pilot valve: 3
Low watt type: 2
Manual override Non-locking push type, slotted locking type
Pilot exhaust Individual pilot exhaust, common exhaust for main and pilot valve
Lubrication Not required
Mounting position Free
Impact/vibration resistance (G) 15/3(8.3~2000Hz)
Enclosure Dust proof
SOLENOID SPECIFICATIONS
Type of pilot valve Standard Low Watt (0.45W)
Electrical entry Grommet (G)•(H)
L type plug connector (L)
M type plug connector (M)
Coil voltage (V) DC 24, 12, 6, 5, 3 24, 12, 6, 5
AC50/60Hz 24*, 100*, 110* -
Allowable voltage ±10% rated voltage
Power consumption (W) DC 1.0 (with light: 1.2) 0.45 (with light: 0.5
AC 100V 1.4 (with light: 1.45) -
110V 1.45 (with light: 1.5) -
Surge voltage suppressor Diode
Indicator light LED
*24VAC, 100VAC and 110VAC are applied only to L and M type connectors.  They should be used as a set with a connector assembly with rectifier.
NVJ7000 MODEL
Valve Model Position Solenoid Port Size (Note1)Effective Orifice
(mm2) (Cv Factor)
(Note2)Weight ℓlbs (gf)
Grommet
Type
L, M Type
Plug
Connector
5 port
body ported type
NVJ712 2 Single 1/8 0.6 0.18 (80) 0.18 (83)
NVJ722 Double 0.6 0.19 (88) 0.21 (94)
NVJ732 3 Closed center 0.47 0.22 (98) 0.23 (104)
NVJ742 Exhaust center 0.5 (0.36)
NVJ752 Pressure center P→A,B:0.75 (0.39)
A,B→R1,R2: 0.39
5 port
base mounted type
(w/subplate)
NVJ714 2 Single 1/8
1/4
0.7 0.35 (160)
[0.18 (80)]
0.36 (163)
[0.18 (83)]
NVJ724 Double 0.7 0.37 (168)
[0.19 (88)]
0.38 (174)
[0.21 (94)]
NVJ734 3 Closed center 0.47 0.39 (178)
[0.22 (98)]
0.40 (184)
[0.23 (104)]
NVJ744 Exhaust center 0.5 (0.36)
NVJ754 Pressure center P→A,B:0.75 (0.39)
A,B→R1,R2: 0.39
Note 1 [    ]: Normal position - Exhaust center A,B→R1, Pressure center P→A,B.
Note 2 (    ):  Without subplate.
SPECIFICATIONS
Fluid Air
Operating pressure range
(kgf/cm2) {kPa}
2 position single 1.5~7 {150~700}
2 position double 1~7 {100~700}
3 position 1.5~7 {150~700}
Ambient and fluid temperature Max. 50°C
Response time (ms)
(At 5kgf/cm2)
2 position single, double Standard pilot valve: 30 or less
Low watt type: 35 or less
3 position Standard pilot valve: 60 or less
Low watt type: 65 or less
Max. operating frequency (Hz) 2 position single, double Standard pilot valve: 5
Low watt type:  3
3 position Standard pilot valve: 3
Low watt type: 2
Manual override Non-locking push type, slotted locking type
Pilot exhaust Individual pilot exhaust, common exhaust for main and pilot valve
Lubrication Not required
Mounting position Free
Impact/vibration resistance (G) 15/3(8.3~2000Hz)
Enclosure Dust proof
SOLENOID SPECIFICATIONS
Type of pilot valve Standard Low Watt (0.45W)
Electrical entry Grommet (G)•(H)
L type plug connector (L)
M type plug connector (M)
Coil voltage (V) DC 24, 12, 6, 5, 3 24, 12, 6, 5
AC50/60Hz 24*, 100*, 110* -
Allowable voltage ±10% rated voltage
Power consumption (W) DC 1.0 (with light: 1.2) 0.45 (with light: 0.5
AC 100V 1.4 (with light: 1.45) -
110V 1.45 (with light: 1.5) -
Surge voltage suppressor Diode
Indicator light LED
*24VAC, 100VAC and 110VAC are applied only to L and M type connectors.  They should be used as a set with a connector assembly with rectifier.
EVJ7000 MODEL
Valve Model Position Solenoid Port Size Note1Effective Orifice
(mm2) (Cv Factor)
(Note2)Weight (gf)
Grommet
Type
L, M Type
Plug
Connector
5 port
body ported type
EVJ712 2 Single 1/8 11 (0.6) 80 83
EVJ722 Double 11 (0.6) 88 94
EVJ732 3 Closed center 8.5 (0.47) 98 104
EVJ742 Exhaust center 9 (0.5) [6.5 (0.36)]
EVJ752 Pressure center P→A,B:13.5 (0.75)
[7 (0.39)]
A,B→R1,R2: 7 (0.39)
5 port
base mounted type
(w/subplate)
EVJ714 2 Single 1/8
1/4
12.6 (0.7) 160 (80) 163 (83)
EVJ724 Double 12.6 (0.7) 168 (88) 174 (94)
EVJ734 3 Closed center 8.5 (0.47) 178 (98) 184 (104)
EVJ744 Exhaust center 9 (0.5) [6.5 (0.36)]
EVJ754 Pressure center R→A,B:13.5 (0.75)
[7 (0.39)]
A,B→R1,R2:7 (0.39)
Note 1 [    ]: Normal position - Exhaust center A,B→R1, Pressure center P→A,B.
Note 2 (    ):  Without subplate.
SPECIFICATIONS
Fluid Air
Operating pressure range
(kgf/cm2) {kPa}
2 position single 1.5~7 {150~700}
2 position double 1~7 {100~700}
3 position 1.5~7 {150~700}
Ambient and fluid temperature Max. 50°C
Response time (ms)
(At 5kgf/cm2)
2 position single, double Standard pilot valve: 30 or less
Low watt type: 35 or less
3 position Standard pilot valve: 60 or less
Low watt type: 65 or less
Max. operating frequency (Hz) 2 position single, double Standard pilot valve: 5
Low watt type:  3
3 position Standard pilot valve: 3
Low watt type: 2
Manual override Non-locking push type, slotted locking type
Pilot exhaust Individual pilot exhaust, common exhaust for main and pilot valve
Lubrication Not required
Mounting position Free
Impact/vibration resistance (G) 15/3(8.3~2000Hz)
Enclosure Dust proof
SOLENOID SPECIFICATIONS
Type of pilot valve Standard Low Watt (0.45W)
Electrical entry Grommet (G)•(H)
L type plug connector (L)
M type plug connector (M)
Coil voltage (V) DC 24, 12, 6, 5, 3 24, 12, 6, 5
AC50/60Hz 24*, 100*, 110* -
Allowable voltage ±10% rated voltage
Power consumption (W) DC 1.0 (with light: 1.2) 0.45 (with light: 0.5
AC 100V 1.4 (with light: 1.45) -
110V 1.45 (with light: 1.5) -
Surge voltage suppressor Diode
Indicator light LED
*24VAC, 100VAC and 110VAC are applied only to L and M type connectors.  They should be used as a set with a connector assembly with rectifier.
VV5J7 STANDARD SPECIFICATIONS
Model Type 20 Type 21 Type 40 Type 41 Type 42
Manifold type Single base type B mount
P(SUP) • R(EXH type) Common SUP•EXH
Valve stations 2~15 stations 2~20 stations
A•B port/
piping specifications
Place Valve Base Base
Direction Top Bottom Side
Port size P•R port 1/8 1/4
A•B port 1/8 1/8 C6
(one-touch fitting for ø6 tube)
C8
(one-touch fitting for ø8 tube)
(Note)Valve effective orifice
(mm2)(Cv factor)
Body ported type
VJ72
11.6 (0.65) 12.2 (0.68) - - -
Base mounted type
VJ74
- - 11.9 (0.66) 9.5 (0.53) 8.5 (0.47)
9.7 (0.54)
Note:  Value when manifold base is installed and in independent operation
NVV5J7 STANDARD SPECIFICATIONS
Model Type 20 Type 21 Type 40 Type 41 Type 42
Manifold type Bar stock type
P(SUP) • R(EXH type) Common SUP•EXH
Valve stations 2~15 stations 2~20 stations
A•B port/
piping specifications
Location Valve Base Base
Direction Top Bottom Side
Port size P•R port 1/8 1/4
A•B port 1/8 1/8 B7T
(one-touch fitting for ø1/4 tube)
B9T
(one-touch fitting for ø5/16 tube)
(Note)Valve Cv factor Body ported type
NVJ72
0.65 0.68 - - -
Base mounted type
NVJ74
- - 0.08 0.53 0.47
0.54
Note:  Value when manifold base is installed and in independent operation
EVV5J7 STANDARD SPECIFICATIONS
Model Type 20 Type 21 Type 40 Type 41 Type 42
Manifold type Single base type B mount
P(SUP) • R(EXH type) Common SUP•EXH
Valve stations 2~15 stations 2~20 stations
A•B port/
piping specifications
Place Valve Base Base
Direction Top Bottom Side
Port size P•R port 1/8 1/4
A•B port 1/8 1/8 C6
(one-touch fitting for ø6 tube)
C8
(one-touch fitting for ø8 tube)
(Note)Valve effective orifice
(mm2)(Cv factor)
Body ported type
EVJ72
11.6 (0.65) 12.2 (0.68) - - -
Base mounted type
EVJ74
- - 11.9 (0.66) 9.5 (0.53) 8.5 (0.47)
9.7 (0.54)
Note:  Value when manifold base is installed and in independent operation
VV5J7 FLAT RIBBON SPECIFICATIONS
Model 21P
Manifold type Single base type B mount
P(SUP) • R(EXH) type Common SUP • EXH
Valve stations 3~12
A • B port/piping specifications Place Valve
Direction Top
Port size P • R port 1/4
A • B port 1/8
Effective orifice (mm2) (Cv factor) Body ported type
VJ72
12.2 (0.68)
Connector 26 poles MIL type (product according to MIL-C-83503)
Internal wiring Both for + com and - com
NVV5J7 FLAT RIBBON SPECIFICATIONS
Model 21P
Manifold type Single base type B mount
P(SUP) • R(EXH) type Common SUP • EXH
Valve stations 3~12
A • B port/piping specifications Place Valve
Direction Top
Port size P • R port 1/4
A • B port 1/8
Effective orifice (mm2) (Cv factor) Body ported type
VJ72
0.68
Connector 26 poles MIL type (product according to MIL-C-83503)
Internal wiring Both for + com and - com
EVV5J7 FLAT RIBBON SPECIFICATIONS
Model 21P
Manifold type Single base type B mount
P(SUP) • R(EXH) type Common SUP • EXH
Valve stations 3~12
A • B port/piping specifications Place Valve
Direction Top
Port size P • R port 1/4
A • B port 1/8
Effective orifice (mm2) (Cv factor) Body ported type
EVJ72
12.2 (0.68)
Connector 26 poles MIL type (product according to MIL-C-83503)
Internal wiring Both for + com and - com

Last Updated on 7/18/05
By sf